3101h Digital Inputs
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3101h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| Distinct Pulse Monitoring | 3101h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SIN1DUAL Activation (SIN1/2) | 3101h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SIN2DUAL Activation (SIN3/4) | 3101h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |






